製品概要

機能と利点

  • Analog Devices ADAU1761 SigmaDSP Stereo, Low Power, 96 kHz, 24-bit Audio Codec with Integrated PLL.
  • Codec interfaces to the embedded processor via SPORT for Serial Data I/O and TWI for configuration and control.
  • Two Analog Devices ADMP421 iMEMS Microphones, high performance, low power, digital output.
  • Pulse density modulated microphone outputs can be time multiplexed on a single data line using a single clock

製品概要

The Audio EI3 Extender Board, an EZ-Extender® product, provides a platform for evaluating Analog Devices’ SigmaDSP Stereo 24-Bit Audio Codec and MEMS digital microphones, using Analog Devices’ embedded processor evaluation boards (EZ-Board®). This Audio EI3 Extender Board connects with any of the new line of embedded processor EZ-Boards that support the Expansion Interface 3 (EI3) specification. This new expansion interface gives the user more available signals on the interface connectors and a reduction in size over the previous EI2 specification. Software examples are provided to demonstrate the functionality of the devices on the Extender Board.


Ordering Information
Part number: ADZS-AUDIO-EX3

CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)

Contact Support

推奨システム動作環境

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore Embedded Studio for Analog Devices Processors.

ソフトウェア

Software Development Tools

CrossCore Embedded Studioは、アナログ・デバイセズのBlackfin®、SHARC®、Arm®の各プロセッサ・ファミリ向けに用意された、世界トップクラスの統合開発環境(IDE)です。

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。