製品概要
機能と利点
- 2 sets of spaced vias for population of 5-pin headers
- Easily attached to prototyping board or PCB
- Small size and board stiffness minimize impact on the system and acceleration measurements
製品概要
The EVAL-ADXL372Z is a simple evaluation board that allows quick evaluation of the performance of the ADXL372 ultralow power, 3-axis, digital output MEMS accelerometer. The EVAL-ADXL372Z is ideal for evaluation of the ADXL372 in an existing system because the stiffness and the small size of the evaluation board minimize the effect of the board on both the system and acceleration measurements.
Full specifications for the ADXL372 are available in the product data sheet; consult the data sheet in conjunction with user guide UG-1113 when working with the evaluation board.
対象となる製品
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。