製品概要

製品概要

The EVAL-ADXL344Z is a simple breakout board that enables easy connection of an ADXL344 into an existing system. The ADXL344 is a digital-output, 3-axis accelerometer whose low power consumption and built-in features make it ideal for use in a wide variety of applications. Due to its small size, the EVAL-ADXL344Z has minimal effect on performance of the system and of the accelerometer, and thus it is ideal for evaluation of the ADXL344 in an existing system. Note that the ADXL346 must be communicated with digitally via SPI or I2C. No processor is included with the EVAL-ADXL344Z; firmware must be supplied externally by the user. For evaluation boards that include a processor, please see the EVAL-ADXL344Z-M and the ADXL344Z-DB.

対象となる製品

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。