製品概要

製品概要

Analog Devices has developed a new evaluation platform for the ATV product range of HDMI receivers, transmitters and video encoders. The complete evaluation platform consists of a motherboard, a front-end video input board and a back-end video output board. The purpose of this new platform is, to assist customers to quickly develop and reference their designs against a generic and reusable platform across the complete ATV product range. Full I2C programming scripts for various video inputs and standards, board documentation and starter guides are provided as standard with the boards. All boards are sold separately to ensure maximum customer flexibility and evaluation modularity. An NDA agreement must be signed with ADI to receive these boards.

対象となる製品

推奨システム動作環境

The Motherboard must be connected to a video input board in order to process video. The video input board feeds the digital outputs from the HDMI Rx/decoder to the FPGA on the motherboard. The signal routing to the motherboard connector from the HDMI Rx/decoder is the same for all video input boards. Video input boards are populated with different DUTs and have different inputs depending on the part being evaluated.

The requirement for a video output board is optional and is dependent on the customers needs. As specified earlier, the motherboard and video input board can drive a VGA monitor with RGB and sync signals, without the need for a video output board. However most customers desire a video output board for complete design reference. The video output board accepts the digital outputs from the FPGA via the AVO 168 pin connector on the motherboard. This data can then be processed through either an ADI HDMI Tx, or an ADI video encoder.

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。