製品概要
製品概要
This page provides documentation and ordering information for the ADV7441A front-end video input board. This is one part of the complete evaluation platform consisting of a motherboard, a front-end video input board and a back-end video output board.対象となる製品
推奨システム動作環境
Analog Devices has developed a new evaluation platform for the ATV product range of HDMI receivers, transmitters and video encoders. The complete evaluation platform consists of a motherboard, a front-end video input board and a back-end video output board. The purpose of this new platform is, to assist customers to quickly develop and reference their designs against a generic and reusable platform across the complete ATV product range. Full I2C programming scripts for various video inputs and standards, board documentation and starter guides are provided as standard with the boards. All boards are sold separately to ensure maximum customer flexibility and evaluation modularity. An NDA agreement must be signed with ADI to receive these boards.
関連資料
ユーザ・ガイド (1)
購入
PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。