製品概要
機能と利点
- Easy evaluation of the ADT7516
- Evaluation software included
- USB interface to PC
- Powered from USB interface
製品概要
The EVAL-ADT7516EBZ evaluation board allows the ADT7516 digital temperature sensor, 4-channel analog-to-digital converter (ADC) and quad digital-to-analog converter (DAC) to be quickly and easily evaluated using a PC. Using the evaluation board and its accompanying software, the ADT7516 evaluation board can interface with any PC via a USB port. The software works on 32-bit Windows® 7 machines and earlier versions like Windows XP.
The evaluation board allows all the input and output functions of the ADT7516 to be exercised without the need for external components. The software allows control and monitoring of the internal registers of the ADT7516.
関連資料
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。