製品概要

機能と利点

  • 4-layer laminated Rogers 4003C/FR-4 printed circuit board
  • preconfigured IF filter for each channel, centered at 281 MHz
  • Low drop-out voltage-regulators to provide a separate 3.3 V supply for each channel from a single 5.5 V supply (total operating current = 465 mA)
  • external baluns to allow choice of single-ended or differential connections for LO and IF ports

製品概要

The EV-ADRF6658SD1Z provides all the support circuitry to exercise the different configurations internal to the ADRF6658 dual mixer-IFDGA.

This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate through the SDP Controller board, to the evaluation board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

対象となる製品

推奨システム動作環境

  • ADRF6658 evaluation board (EV-ADRF6658SD1Z)
  • SDP controller board

関連資料

ハードウェア (1)

コントローラ・ボード

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。