製品概要
機能と利点
- Full featured evaluation board for the ADRF6612/ADRF6614
- Single supply: 5 V operation
製品概要
This page contains information for evaluating the ADRF6612/ADRF6614, 700 MHz to 3000 MHz Rx Dual Mixer with Integrated Fractional-N PLL and VCO. The ADRF6612/ADRF6614 is a full featured evaluation board with a single supply of 5 V.The user guide UG-969 allows the user to quickly power up and run the software for the ADRF6612/ADRF6614 integrated synthesizer and mixers. It complements the ADRF6612/ADRF6614 data sheet, which should be used in conjunction with the user guide.
The ADRF6612/ADRF6614 evaluation board provides all of the support circuitry required to operate the ADRF6612/ADRF6614 in various modes and configurations.
関連資料
-
ADRF6612 Gerber Files5/30/2014ZIP1422 kB