-
ADP5520 Backlight Driver with I/O Expander Evalution Board (EVAL-ADP5520)2/5/2009PDF895 kB
製品概要
製品概要
The ADP5520 evaluation board allows the user to exercise the main features and functionality of the ADP5520 backlight driver with I/O expander IC. A daughterboard houses the actual IC and associated components for backlight driving. The daughter-board plugs into a larger motherboard that houses additional components for device configuration and stimulus. The evaluation board is powered via the USB port and is accompanied by a free register graphical user interface (GUI) that allows interaction with all internal settings of the ADP5520.
対象となる製品
関連資料
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。