製品概要

製品概要

This product has individual evaluations boards as well as the RedyKit&tm;.

The ADP322CPZ-REDYKIT is available with a triple, fixed LDO evaluation board and a triple, adjustable LDO evaluation board. All surface-mount ADP322 parts are sorted and stored in the kit with the Analog Devices, Inc., part number and fixed output voltage clearly printed on each zip-top bag.


The ADP322/ADP323 evaluation board is used to demonstrate the functionality of the ADP322/ADP323 series of linear regulators. Simple device measurements, such as line and load regulation, dropout voltage, and ground current, can be demonstrated with two voltage supplies, a few voltmeters, current meters, and load resistors.


Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

対象となる製品

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。