製品概要

機能と利点

  • Fully featured evaluation board for the ADMV4630
  • On-board SDP-S connector for SPI control
  • Simplified power-up with on-board LDO regulators
  • 5 V operation
  • ACE software interface for SPI control

製品概要

The evaluation board incorporates the ADMV4630, low dropout (LDO) regulators, and the EVAL-SDP-CS1Z (SDP-S) controller board to allow simplified, efficient evaluation of the ADMV4630. The SDP-S controller board allows the configuration of the ADMV4630 register map through the Analysis, Control, Evaluation (ACE) software. The LDO regulators allow the EVAL-ADMV4630Z to be powered by a 5 V single supply.

The ADMV4630 is a Ku-band upconverter optimized for various satellite communication (SATCOM) user terminals operating in the 14.0 GHz to 14.5 GHz frequency range. The ADMV4630 upconverter comes in a compact, thermally enhanced, 6 mm × 6 mm, 40-lead frame chip scale package (LFCSP). The ADMV4630 operates over the −40°C to +85°C case temperature range.

For full details on the ADMV4630, see the ADMV4630 data sheet, which must be consulted in conjunction with this user guide when using the EVAL-ADMV4630Z.

対象となる製品

Package Contents

  • EVAL-ADMV4630Z evaluation board
  • Mini USB to USB cable
  • SDP-S controller board

はじめに

EQUIPMENT NEEDED

  • 5V dc power supply
  • DC clips
  • RF signal generator
  • Spectrum analyzer
  • Power supply cables, 2.92 mm coaxial cables
  • PC for ACE software

DOCUMENTS NEEDED

  • ADMV4630 data sheet

SOFTWARE NEEDED

  • ACE software
  • ADMV4630 plugins

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。