製品概要

製品概要

This user guide describes information related to the EVAL-ADM3260EBZ evaluation board. The evaluation board provides all of the support circuitry required for users to evaluate the ADM3260 hot swappable dual I2C isolators with integrated dc-to-dc converter.

The ADM3260 data sheet provides additional information and should be consulted when using the EVAL-ADM3260EBZ evaluation board.


Based on the isoPower technology, the integrated isolated dc-to-dc converter on the ADM3260 uses high frequency switching elements to transfer power through its transformer. Special care is taken during board layout to meet emissions standards. See the AN-0971 Application Note for board layout recommendations.


Features
  • Full-featured evaluation kit for ADM3260
  • Screw terminals for easy connection
  • Multiple test points for easy node access
  • Knob adjustable isolated dc-to-dc output voltage
  • Special layout to minimize electromagnetic interference (EMI)

対象となる製品

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。