-
UG-210: Evaluation Boards for the ADM2482E and ADM2487E Isolated RS-485 Transceivers11/24/2010PDF299 kB
製品概要
機能と利点
- Easy evaluation of the ADM2482E/ADM2487E
- Isolated ground plane layout
- Configurable as full duplex or half duplex
- Evaluation of the ADM2482E at 16 Mbps
- Evaluation of the ADM2487E at 500 kbps
製品概要
The ADM2482E evaluation board allow the ADM2482E/ADM2487E isolated RS-485 transceivers to be quickly and easily evaluated. The evaluation board allows all of the input and output functions to be exercised without the need for external components.The ADM2482E feature an integrated transformer driver that outputs a pair of square waves to an external transformer to provide isolated power. When the ADM2482E is powered by 3.3 V on the logic side (VDD1), a transformer, U3, is required with a turns ratio of 1:1.5 (DA2303-AL). This ensures that there is enough headroom for the ADP3330 LDO to output a regulated 3.3 V output (EVAL-ADM2482EEB3Z and EVAL-ADM2487EEB3Z).
When the ADM2482E is powered by 5 V on the logic side, a transformer, U3, is required with a turns ratio of 1:1 (GA3157-AL) to give a 5 V input for the ADP3330, which regulates an output of 3.3 V output (EVAL-ADM2482EEB5Z and EVAL-ADM2487EEB5Z).
マーケット&テクノロジー
対象となる製品
関連資料
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。