製品概要

製品概要

ADL5363-EVALZ is a fully populated, 4-layer, Rogers 3003-based evaluation board. It requires a 5 V/100 mA or 3.3 V/60 mA power supply for normal operation. The power supply should be connected to the clip leads labeled VPOS and GND. All signal ports are populated with edge-mounted SMA connectors. RF-IN is the input port for down-converting evaluation, and the output port for up-converting evaluation. LO1_IN and LO2_IN are input ports for local oscillators. LO1_IN is enabled when the LOSEL clip lead is logic low. LO2_IN is enabled when LOSEL is pulled to logic high. IF1-OUT is the output port for up-converting evaluation, and the input port for up-converting evaluation. Power down feature is available for power supply at or under 3.6 V.

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。