-
ADIS16364/PCB Data Sheet (Rev. E)9/5/2014PDF374 K
-
LabVIEW driver for ADIS1635x, ADIS1636x, ADIS16400, and ADIS164059/5/2014
製品概要
製品概要
The ADIS16364/PCBZ will not be available for purchase after February 28, 2014. For future breakout board support, order the ADIS16364BMLZ and ADIS16IMU1/PCBZ instead.The ADIS16364/PCBZ is a "breakout board," which provides (1)ADIS16364BMLZ and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16364BMLZ is a fully-calibrated, MEMS IMU, which provides a serial peripheral interface (SPI) for all digital communications. It provides a dual-row, 24-pin connector interface that minimizes board space but does not support standard ribbon cable connections. The interface PCB provides access to the ADIS16364BMLZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.
関連資料
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。