製品概要

機能と利点

  • Full featured evaluation board for the ADE9078
  • PC control in conjunction with the system demonstration platform (EVAL-SDP-CB1Z)
  • PC software for control and data analysis (time and frequency domain)
  • Standalone capability

製品概要

The EVAL-ADE9078EBZ evaluation board allows the performance of the ADE9078 energy metering IC to be evaluated in a context very close to an actual 3-phase meter implementation. The kit requires purchasing a second board, the controller board for the system demonstration platform (EVAL-SDP-CB1Z). The ADE9078 evaluation kit includes evaluation software, written in LabVIEW®, that provides access to the registers and features of the device using a PC interface.

Consult the ADE9078 data sheet in conjunction with this user guide when using the evaluation board.

対象となる製品

パッケージの内容

  • ADE9078 evaluation board

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。