-
UG-797: Evaluating the ADE7903 Σ-Δ ADC5/6/2015PDF707 K
製品概要
機能と利点
- Full featured evaluation board for ADE7903
- PC control in conjunction with the EVAL-SDP-CB1Z system demonstration platform (SDP-B)
- PC software for control and data analysis (time and frequency domain)
- Standalone capability
製品概要
The EVAL-ADE7903EBZ evaluation kit includes the evaluation board, which along with the EVAL-SDP-CB1Z SDP-B board, allows users to evaluate the performance of the ADE7903 Σ-Δ ADC in a context very close to an actual single-phase meter implementation. There is an isolated version of the ADE7903 Σ-Δ ADC available, the ADE7913; to evaluate the isolated Σ-Δ ADC, use the ADE7913 evaluation kit (order separately from Analog Devices, Inc.). Evaluation software written in LabVIEW® provides access to the registers of the ADE7903 using a PC interface.
Full specifications on the ADE7903 are available in the product data sheet, which should be consulted in conjunction with this user guide when using this evaluation board.
対象となる製品
関連資料
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。