製品概要

機能と利点

  • Simple Power Connection using 6V Wall Adapter and On-board Switching and LDO Voltage Regulators
  • On board LDO regulators can be easily bypassed to permit user to evaluate performance using the on-board switching regulator
  • Regulators Are Easily Bypassed for Power Measurements
  • Six AC-Coupled SMA Connectors for Outputs (Two differential, Two single-ended)
  • SMA Connectors for Two Differential or Four Single-ended Reference Inputs System Clock Input
  • On-board Provisions for TCXO, Crystal Oscillator or Crystal USB Connection to PC
  • 32- or 64-Bit Microsoft Windows® based Evaluation Software with Simple Graphical User Interface
  • On-board PLL Loop Filter
  • Easy Access to Digital I/O and Diagnostic Signals via I/O Header
  • Status LEDs for Diagnostic Signals

製品概要

This page contains evaluation board documentation,software and ordering information for evaluating the AD9554-1.

ソフトウェア

評価ソフトウェア

ZIP
4.74 M
AD9554-1 Evaluation Board Web Install Software (Rev. 1.0.0.5)
This is the eval software web installer that doesn't include .NET. Rather it relies on an internet connection to download Microsoft .NET, etc. It's 32-bit/64-bit compatible.
ZIP
53.15 M
AD9554-1 Evaluation Board Software (Rev. 1.0.0.5)
The evaluation software and USB driver contained in this installer is 32-bit and 64-bit compatible.
EXE
7.35 M
Evaluation Board USB Flash Programmer
Contains the EXE file for re-flashing the USB EEPROM.

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。