製品概要

機能と利点

  • Simple power connection using 6 V wall adapter and on board LDO voltage regulators
  • 6 ac-coupled differential LVPECL SMA connectors
  • 2 single-ended LVPECL SMA connectors
  • 1 LVPECL or 2 CMOS SMA connectors for sync output
  • SMA connectors for:
    • 3 reference inputs
    • Charge pump output
    • Clock distribution input
  • USB connection to PC
  • Microsoft Windows-based evaluation software with simple graphical user interface (supports 64-bit versions of Windows)
  • On-board PLL loop filter
  • Easy access to digital I/O and diagnostic signals via I/O header
  • Status LEDs for diagnostic signals

製品概要

The AD9525 evaluation board is a compact, easy to use platform for evaluating all features of the AD9525. Two versions of the evaluation board are available: one with a prepopulated external VCO and loop filter (AD9525/PCBZ-VCO) and one with no VCO/VCXO and no loop filter (AD9525/PCBZ). The user guide focuses on the AD9525/PCBZ-VCO, which already has a VCO and loop filter on board. The AD9525 provides a low power, multioutput, clock distribution function with low jitter performance, along with an on-chip PLL that can be used with an external VCO or VCXO. The VCO input and eight LVPECL outputs can operate up to a frequency of 3.6 GHz. All outputs share a common divider that can provide a division of 1 to 6. The AD9525 also offers a dedicated output that can be used to provide a programmable signal for resetting or synchronizing a data converter. For more information about the device, see the AD9525 data sheet. The user guide should be used in conjunction with the AD9525 data sheet and the software documentation available at www.analog.com/clocks.

はじめに

EQUIPMENT NEEDED

  • Reference oscillator or signal generator
  • Other evaluation board to be clocked or test equipment
    • Converters, DDS, transceivers
    • Oscilloscope, spectrum analyzer, phase noise analyzer
  • SMA cables (50 Ω)
  • 6 V wall supply (provided)
  • USB cable (provided)

ソフトウェア

評価用ソフトウェア

ZIP
3.27 M
AD9525 Evaluation Board Software Installer (Rev. 1.0.0.2)
This installer contains USB drivers that are both 32- and 64-bit compatible. Note: Older AD9525 evaluation boards will need to have the USB controller EEPROM re-flashed in order to use this driver.
EXE
7.35 M
Evaluation Board USB Flash Programmer
Contains the EXE file for re-flashing the USB EEPROM.

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。