製品概要

機能と利点

  • Full featured evaluation board for the AD9650/AD9268/AD9258/AD9251/AD9231/AD9204/AD9269/AD6659
  • SPI interface for setup and control
  • External, on-board oscillator, or AD9517 clocking options
  • Balun/transformer or amplifier input drive options
  • LDO regulator or switching power supply options
  • VisualAnalog® and SPI controller software interfaces

製品概要

This page contains evaluation board documentation and ordering information for evaluating the AD9231.

The AD9231-80EBZ is an evaluation board for the AD9231, dual 12-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9231.

The AD9231 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.

対象となる製品

ソフトウェア

設計ツール

Visual Analog
VisualAnalog™は、高速ADCの選択や評価を行う設計者向けに、強力なシミュレーション/データ解析ツール・セットとユーザ・フレンドリなグラフィカル・インターフェースを組み合わせたソフトウェア・パッケージです。

ハードウェア (1)

コントローラ・ボード

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。