製品概要

製品概要

AD8315ACP-EVAL is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7V to 5V/15 mA power supply. The power supply should be connected to the vector pins leads labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The setpoint input signal is applied to the edge-mounted SMA type connector (VSET). The detector output signal is accessible via the edge-mounted SMA connector (VAPC ). The circuit board can accommodate configuration in controller mode and a quasi-measurement mode (via an op-amp feedback loop) depending on the status the jumpers (LK1, LK2).

AD8315-EVAL is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7V to 5V/15 mA power supply. The power supply should be connected to the vector pins leads labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The setpoint input signal is applied to the edge-mounted SMA type connector (VSET). The detector output signal is accessible via the edge-mounted SMA connector (VAPC ). The circuit board can accommodate configuration in controller mode and a quasi-measurement mode (via an op-amp feedback loop) depending on the status the jumpers (LK1, LK2).

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。