製品概要

製品概要

AD8314ACP-EVAL is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7V to 5V/10 mA power supply. The power supply should be connected to the vector pins leads labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (INPUT). The setpoint input signal is applied to the edge-mounted SMA type connector (VSET). The detector output signals are accessible via the edge-mounted SMA connectors (V_UP, V_DN). The circuit board can accommodate configuration in measurement mode and controller mode depending on the status of jumper (LK1).

AD8314-EVAL is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7V to 5V/10 mA power supply. The power supply should be connected to the vector pins leads labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (INPUT). The setpoint input signal is applied to the edge-mounted SMA type connector (VSET). The detector output signals are accessible via the edge-mounted SMA connectors (V_UP, V_DN). The circuit board can accommodate configuration in measurement mode and controller mode depending on the status of jumper (LK1).

マーケット&テクノロジー

対象となる製品

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。