製品概要

製品概要

AD8312-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7 V to 5 V/10 mA power supply. The power supply should be connected to the pins labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The detector output signal is accessible via the SMA connector labeled VOUT.


対象となる製品