製品概要

製品概要

The EVAL-AD7403FMCZ/EVAL-AD7403-8FMCZ are full featured evaluation boards designed to allow the user to easily evaluate all features of the AD7403/AD7403-8 isolated analog-to-digital converters (ADC). The evaluation board can be controlled by the EVAL-SDP-CH1Z via FMCZ connector (J9). The SDP-H1 board (EVAL-SDP-CH1Z) allows the evaluation board to be controlled through a USB port of a PC using the evaluation board software available for download from the product page or from the included installer CD.

On-board components include the following:

ADuM6000: isolated iCoupler® 5kV, DC / DC converter

ADP2441: 36 V, 1A, synchronous, step down DC-DC regulator

ADP7104ARDZ-5.0: 5 V low noise LDO


Features

  • Full featured evaluation board for the AD7403/AD7403-8
  • On-board power supplies
  • Standalone capability
  • System demonstration platform (SDP-H1) compatible (EVAL-SDP-CH1Z)
  • PC software for control and data analysis (CD with software included in evaluation kit)

Evaluation Kit Contents
  • Evaluation board
  • CD containing evaluation board software installation

Additional Equipment Required
  • EVAL-SDP-CH1Z (must be ordered separately) includes a USB cable and 12v wall wart
  • Signal source
  • PC running Windows XP SP3, Windows Vista, or Windows 7 with USB 2.0 port

対象となる製品

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。