製品概要
製品概要
The EVAL-AD5821AKTZ Evaluation Kit is designed to allow the user to evaluate the performance of the AD5821A Auto Focus (AF) driver. This user guide describes how to download and use the AD5821A Evaluation Software which is available for Windows and allows the user to easily program the AD5821A and check the basic functionality of the part.
The EVAL-AD5821A Evaluation Kit contains the following boards:
- EVAL-AD5821A-DBZ: A board that includes the AD5821A device and Voice Coil Motor (VCM) loads. It also includes connectors for external VCM loads and a connector for external I2C
- EVAL-APOLLO-LD-MBZ: Contains several LDOs to generate the AD5821A supplies and other voltages necessary to the system, connectors for external supplies, level shifters, current sense amplifiers and an ADC to measure voltages and currents
- APOLLO-CORTEX-M3: Apollo controller board
- USB Standard Micro-B-cable that connects the boards to the computer
対象となる製品
関連資料
ユーザ・ガイド (1)
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。