製品概要

機能と利点

  • Full featured evaluation board in conjunction with the nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ) 
  • On-board references 
  • Various link options 
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

製品概要

The AD5678 evaluation board is designed to help users quickly prototype new AD5678 circuits and reduce design time. The AD5678 operates from a single 2.7 V to 5.5 V supply.


For full data, see the AD5678 data sheet, which must be consulted in conjunction with UG-987 when using the evaluation board.


The evaluation board interfaces to the USB port of a PC via the SDP-B board. Software is available for download to allow the user to program the AD5678.

対象となる製品

パッケージの内容

  • EVAL-AD5678DBZ evaluation board 
  • EVAL-MBnanoDAC-SDZ motherboard

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。