製品概要

機能と利点

  • Full featured evaluation board used in conjunction with low voltage digiPOT motherboard (EVAL-MB-LV-SDZ)
  • Multiple test circuits
  • Multiple ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B or SDP-S)
  • PC software for control

製品概要

The AD5242 supports single-supply 2.7 V to 5.5 V operation, making the device suitable for battery-powered applications and many applications requiring superior low temperature coefficient performance.

In addition, the AD5242 uses a versatile I2C-compatible serial interface that operates in fast mode, allowing speeds of up to 400 kHz. This interface can be used to read back the wiper register and EEPROM content.

The EVAL-AD5242DBZ daughter board and the EVAL-MB-LV-SDZ motherboard can operate in single-supply mode and incorporate an internal power supply from the USB.

Complete specifications for the AD5242 can be found in the AD5242 data sheet.

対象となる製品

Package Contents

  • EVAL-AD5242DBZ evaluation board
  • EVAL-MB-LV-SDZ motherboard
  • CD that includes
    • Self-installing software that allows users to control the board and exercise all functions of the device
    • Electronic version of the AD5242 data sheet
    • Electronic version of the EVAL-AD5242DBZ user guide

ハードウェア (1)

コントローラ・ボード

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。