製品概要

機能と利点

  • Full featured evaluation board used in conjunction with low voltage digiPOT motherboard (EVAL-MB-LV-SDZ)
  • Multiple test circuits
  • Multiple ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B or SDP-S)
  • PC software for control

製品概要

The AD5160 supports single-supply 2.7 V to 5.5 V operation, making the device suitable for battery-powered applications and many applications requiring superior low temperature coefficient performance.

In addition, the AD5160 uses an SPI-compatible digital interface to vary the wiper setting. The resistance between the wiper and either end point of the fixed resistor varies linearly with respect to the digital code transferred into the RDAC latch.

The EVAL-AD5160DBZ daughter board and the EVAL-MB-LV-SDZ motherboard can operate in single-supply mode and incorporate an internal power supply from the USB.

Complete specifications for the AD5160 can be found in the AD5160 data sheet.

対象となる製品

Package Contents

  • EVAL-AD5160DBZ evaluation board
  • EVAL-MB-LV-SDZ motherboard
  • CD that includes
    • Self-installing software that allows users to control the board and exercise all functions of the device
    • Electronic version of the AD5160 data sheet
    • Electronic version of the EVAL-AD5160DBZ user guide

ソフトウェア

評価用ソフトウェア

ZIP
586.63 M
EVAL-AD5160DBZ Evaluation Software (Rev. 0)
The AD5160 is an SPI, 256-position, single channel digital potentiometer sometimes referred to as an RDAC. The AD5160 can be controlled digitally by a Micro-Controller, DSP, or Micro-Processor via a 3-wire serial interface that allows multiple modes of operation and adjustment. The evaluation board simplifies control of the RDAC by PC software programming such requiring no programming skills or language.

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。