製品概要
機能と利点
- Connector board for ADI TRINAMIC’S evaluation board system
- Board width 1.5", board height 2.4"
- 2x 44-pin header rows, 0.1"
- Connector type MPE Garry 090-3-044-1-F-XT0-0910
- Standard 2.54mm pin header with probing points for all signals.
製品概要
The Eselsbruecke is a connector board for ADI Trinamic’s evaluation board system.
With probes on the "Eselsbruecke" bridge board, all signals between MCU and corresponding evaluation board are accessible. Therefore, it allows quick and simple diagnosis for your application.
関連資料
-
Eselsbruecke Eval User Manual (Rev. 1.00)2021/02/10PDF500K