-
DS2726EVKIT: Evaluation Kit for the DS2726 Data Sheet (Rev. 1)8/21/2009PDF102K
製品概要
機能と利点
- Pin-Programmable Overvoltage Threshold
- Discharge Overcurrent and Short-Circuit Thresholds Set with Resistors
- Discharge Overcurrent and Short-Circuit Timeout Delay Set with Capacitors
- Internal Cell Balancing
製品概要
The DS2726 EV kit board allows users to easily explore all of the features and functionality of the DS2726 5-cell to 10 cell Li-Ion protector. The board has pads for connection of up to 10 cells. All external components for device operation are included. Surface-mount resistors with alternate pads are provided for multiple device configurations.
Applications
- Electric Bikes
- Home Appliances
- Power Tools