製品概要

製品概要

Demonstration circuit 989B-B is a single-output boost converter featuring the tiny NO RSENSE LTC3872-1 nonsynchronous boost controller. LTC3872-1 has the same functionality as the standard LTC3872 except that it has no frequency foldback in current limit. The demo board input voltage is from 3.0V to 4.5V without output de-rating and it has a 5V@2A (max) output. The minimum input voltage is 2.75V. When the input voltage is lower than 3V, output current should be de-rated. NO RSENSE technique reduces both solution size and power dissipation. The switching frequency is fixed at 550 kHz. With current mode control and OPTI-LOOP compensation, DC989B-B can be optimized to provide fast transient response. 

対象となる製品

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。