-
DC879A - Schematic9/24/2009PDF56K
製品概要
製品概要
Demonstration circuit 879 is a Micropower Synchronous Step-Up Converter with Output Disconnect featuring the LTC3525-3.3 and LTC3525-5. The LTC3525 is a high performance Burst Mode operation only, synchronous boost converter. The LTC3525 incorporates a feature that maximizes efficiency by adjusting the peak and valley of the inductor current as a function of load. The demo board has two assembly versions: DC879A-A and DC879A-B. The DC879A-A offers fixed 3.3V output. The DC879A-B offers fixed 5V output. They offer a compact, high efficiency solution in single cell or dual cell alkaline or Li-ion applications. Only three small external components are required.
対象となる製品
関連資料
-
DC879A - Demo Manual9/24/2009PDF240K
-
DC879A - Design File9/24/2009ZIP680K
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。