-
DC876A - Schematic9/24/2009PDF74K
製品概要
製品概要
Demonstration circuit 876 is a dual step-up white LED driver with wide dimming range featuring the LT3486. The board is optimized to drive a string of six, eight, or ten white LEDs at 100mA from each of its two outputs with a PVIN input voltage range of 3V to 25V. The maximum LED output voltage must be less than 36V as the overvoltage protection at the output will limit the maximum output voltage to 36V in the case of an open circuit load.
The high input voltage range, high-efficiency low-side internal 1.3A NPN power switches, ground-referenced low-voltage current sense resistors, PWM pins for 1000:1 dimming ratio, control pins for brightness adjust, overvoltage protection, shutdown control pin, externally programmable switching frequency, low shutdown current and internal soft-start capacitor make the LT3486 an extremely powerful and versatile LED driving IC for portable applications and displays.
対象となる製品
関連資料
-
DC876A - Demo Manual9/24/2009PDF554K
-
DC876A - Design File9/24/2009ZIP741K
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。