製品概要

製品概要

Demonstration circuit 849A is a 750mA, 1.2MHz Synchronous Boost Converter with Reverse Battery Protection featuring the LTC3499EDD. The demo board demonstrates a DC/DC boost converter, with a 750mA switch current limit, providing a jumper-selectable 3.3V output at 250mA from a two cell input voltage, or a 5V output at 170mA from either a two cell or a Li-ion battery.The input range is 1.8V to 3V when the output is 3.3V and the output current can be up to 500mA depending on the input voltage. The input range is 1.8V to 4.2V when the output is 5V and the output current can be as high as 480mA.


The LTC3499EDD offers integrated reverse battery protection up to –6V for both the part and the load, drawing typically less than 1uA of current.

マーケット&テクノロジー

対象となる製品

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。