-
DC725A - Schematic9/24/2009PDF36K
製品概要
製品概要
Demonstration Circuit 725 is a 7A high efficiency, phase-lockable constant frequency buck converter, incorporating the LTC3415 polyphase monolithic synchronous regulator. The DC725 has an input voltage range of 2.375V to 5.5V and an output voltage range from 0.6V to 5V. The output voltage can be set to 1.2V, 1.5V or 1.8V using the appropriate jumper connection, or it can be set to an adjustable value down to 0.6V, the reference voltage of the LTC3415. The DC725 can deliver high power for a monolithic part (up to 7A of output current) due to the high current power switches (28 mΩ of onstate resistance) of the LTC3415.
The LTC3415 can also do polyphase operation, which allows multiple DC725s to be used in parallel for higher current power supplies. Since the parallel LTC3415s can operate out-of-phase, the amount of input and output capacitance required will be minimal.
対象となる製品
関連資料
-
DC725A - Demo Manual9/24/2009PDF487K
-
DC725A - Design File9/24/2009ZIP970K
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。