製品概要
製品概要
Demonstration circuit 679 features the LT3463EDD in two circuits. One circuit is optimized for small size (9mA max output current) and the other for high performance (13mA max output current). Both circuits are dual output ±20V voltage regulators with a 2.7V to 6V input voltage range. The positive regulator is a boost converter and the negative rail is an inverting charge pump.
対象となる製品
関連資料
-
DC679A - Schematic2009/09/24PDF107K
-
DC679A - Demo Manual2009/09/24PDF562K
-
DC679A - Design File2009/09/24ZIP639K