製品概要

製品概要

Demonstration circuit 3220A is a 18V, 8A synchronous step-down Silent Switcher 3 with ultralow noise, high efficiency and power density featuring the LT8625SP-1. The input voltage range of DC3220A is 2.7V to 18V. The default demo board setting is 1.0V at 8A maximum DC output current. The LT8625SP-1 is a compact, ultralow noise, ultralow emission, high efficiency and high speed synchronous monolithic step-down switching regulator. The uniquely designed combination of the ultralow noise reference and the third-generation Silent Switcher architecture enables the LT8625SP-1 to achieve both high efficiency and excellent wideband noise performance. Minimum on-time of 15ns allows high VIN to low VOUT conversion at high frequency.

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA). Please send your project details, company information and contact by e-mail to BUC_Doc_Request@analog.com. Additional support is available from your Analog Devices local sales.

Markets and Technologies

対象となる製品

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。