製品概要
機能と利点
Demonstration circuit 3054A-C features the LTC3309B 5V, 6A synchronous step-down Silent Switcher® operating as a 6.6MHz, 3.3V to 1.8V 6A buck regulator. The LTC3309B supports adjustable output voltages from 0.5V to VIN, and operating frequencies from 3MHz up to 10MHz. The LTC3309B is a compact, ultralow emission, high efficiency, and high speed synchronous monolithic step-down switching regulator. A minimum on-time of 22ns enables high VIN to low VOUT conversion ratios at high switching frequencies.
The DC3054A-C operating mode may be selected as Burst Mode® operation, skip or forced continuous (FC) mode. Setting JP1 to the FC/SYNC position will allow the LTC3309B to sync to a clock frequency from 3MHz to 10MHz. The LTC3309B operates in forced continuous mode when syncing to an external clock. The DC3054A-C is set to a fixed 6.6MHz.
The DC3054A-C is set to a fixed 6.6MHz frequency by connecting RT to VIN through a 0Ω resistor, R9. The frequency can be easily changed by removing R9 and setting an appropriate resistor in the R4 location to obtain the desired frequency. Refer to the LTC3309B data sheet for the proper RT value for a desired switching frequency.
The LTC3309B data sheet gives a complete description of the device, operation and application information. The data sheet must be read in conjunction with this demo manual. The LTC3309B is assembled in a 2mm × 2mm LQFN package with exposed pads for low thermal resistance. The layout recommendations for low EMI operation and maximum thermal performance are available in the data sheet section Low EMI PCB Layout.
対象となる製品
関連資料
評価ボード回路図 (1)
ユーザ・ガイド (1)
評価用設計サポートファイル (1)
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。