製品概要
製品概要
Demonstration circuit 2685B-KIT is an Ethernet Alliance Gen 2 PoE certified 4-port IEEE 802.3bt power sourcing equipment (PSE) composed of a DC2684A-B (daughter card) and DC2683A (motherboard). The DC2685BKIT is used for evaluation of the LTC4291-1/LTC4292 PSE chipset. Up to four IEEE 802.3af, IEEE 802.3at, or IEEE 802.3bt powered devices (PDs) can be connected and powered from this system using a single power supply. A DC590 is connected to the DC2685B-KITfor I2C interfacing with QuikEval™.
This demonstration manual provides a quick start procedure, a DC2684A-B daughter card overview, a DC2683A mother board overview, schematics, and layout printouts.
マーケット&テクノロジー
対象となる製品
関連資料
-
DC2685B - Schematic2018/10/05PDF108 K
-
DC2685B-KIT - Demo Manual2018/10/05PDF1 M
-
DC2685B - Design FIles2018/10/05ZIP4 M