製品概要

製品概要

Demonstration circuit 1921A is a digitally programmable 8-output power supply with a pushbutton controller and watchdog timer, featuring the LTC3375. The LTC3375 has eight synchronous buck regulators, each with an independent VIN supply. The buck regulators may be paralleled together to create a higher power buck regulator with a single inductor. The input range of the LTC3375 is ideal for single cell Li-Ion/Polymer battery applications. The switching regulator settings, such as enables, feedback voltages, operating modes, phasing and other functions, can be controlled via I2C. The buck regulators can also be enabled via external precision threshold enable pins to allow hardwired power-up  sequences.

対象となる製品

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。