製品概要

製品概要

Demonstration circuit 1688A is a sealed-lead acid 2A battery charger for solar power applications featuring the LT3652HVEDD. The LT3652HV is a complete mid-power battery charger that can operate over a wide input voltage range. The charger employs a 3.3V battery voltage feedback reference that allows the voltage for charging to be adjusted up to 18V. The LT3652HV has an input voltage regulation loop which reduces charge current if the input falls below a programmed level, set with a resistor divider.


The circuit provides constant-current/constant-voltage charging with a maximum charge current of 2A that is programmed by a current sense resistor.



対象となる製品

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。