-
DC1551 - Schematic1/24/2011PDF32K
製品概要
製品概要
Demonstration Circuit 1551A is a wide Vin range, highly efficient, fixed frequency buck-boost converter. The unique 4-switch, single inductor architecture provides low noise and seamless operation from input voltages above, below, or equal to the output voltage. The LTC3113 features selectable PWM or Burst Mode operation and an oscillator with a programmable frequency from 300kHz to 2MHz. The LTC3113 can deliver up to 3A of continuous output current to satisfy most demanding applications. Higher output currents are possible in step-down (buck) mode. The LTC3113 operates with a 1.8V to 5.5V input and output voltage range. The demonstration board has been designed to operate over the full input voltage range, with VOUT set to 3.3V and IOUT of 3.0A. For VIN < 3V, IOUT capability is reduced.
対象となる製品
関連資料
-
DC1551A - Demo Manual1/24/2011PDF771K
-
DC1551A - Design Files1/24/2011ZIP691K
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。