製品概要
製品概要
Demonstration circuit 1517A is a monolithic high voltage isolated flyback converter featuring the LT3511. This demo circuit is designed for a 5V isolated output from an input voltage range of 36V to 75V. The maximum output current is up to 300mA. The circuit doesn’t require an opto-isolator, due to the output voltage being sensed directly from the primary side transformer winding. A third winding off the transistor is used to bias the LT3511 for highest efficiency.
対象となる製品
関連資料
-
DC1517A - Schematic2011/02/25PDF41K
-
DC1517A - Demo Manual2011/02/25PDF155K
-
DC1517A - Design Files2011/02/25ZIP531K