製品概要

製品概要

Demonstration circuit 1496C-B features the LTC2942, a battery gas gauge that measures battery charge and discharge, battery voltage and chip temperature. The demo board includes an external 100mΩ (default) sense resistor for a maximum current measurement of 500mA (±50mV current sense voltage range). The sense resistor can be changed; however the software only accepts sense resistors between 0.1mΩ to 5Ω. The 2.7V to 5.5V operating range is perfectly suited for single cell Li-Ion batteries.


A precision analog coulomb counter integrates current through the sense resistor between the battery’s positive terminal and the load or charger. The LTC2942 adds battery voltage and on-chip temperature measurement with an internal 14-bit No Latency ΔΣ ADC. The three measured quantities (charge, voltage and temperature) are stored in internal registers accessible via the on-board SMBus/I2C interface.

対象となる製品

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。