-
DC1401A - Schematic9/24/2009PDF78K
製品概要
製品概要
Demonstration circuit 1401A is an adjustable 500mA linear regulator featuring the LT3085. Architected as a precision current source and voltage follower, the LT3085 can be used in many applications requiring up to 500mA output current, adjustability down to 0V at the output and no heat sink. The device brings out the collector of the pass transistor to allow low dropout operation when used with multiple supplies. The demo board operates with an input voltage range from 1.7V to 25V (the maximum output voltage is limited by the output capacitor's voltage rating) and provides a jumper-selectable output voltage of 1.2V, 1.8V, 2.5V, 3.3V, 5V or a user-defined value.
For the LT3085 to regulate properly, the voltage on the control pin (VCONTROL) must be more than approximately 1.2V greater than the output voltage.
関連資料
-
DC1401A- Demo Manual7/11/2014PDF541K
-
DC1401A - Design File9/24/2009ZIP1M
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。