-
DC1283A - Schematic9/24/2009PDF29K
製品概要
製品概要
Demonstration circuit 1283 is an ultralow dropout voltage supply using the LTC3025-1 500mA output current linear regulator in a small 2mm x 2mm 6-Pin DFN package. The DC1283A has an input voltage range from 0.9V to 5.5V and has a jumper-selectable output that can be set to 0.8V, 1.2V, 1.5V, 1.8V or a user defined value between 0.4V and 3.6V.The 0.4V reference of the LTC3025-1 allows the DC1283A to supply power to very low voltage applications. The DC1283A is also an excellent choice for post regulation of step-down switching regulators, combining to create a high efficiency low-noise supply. The DC1283 uses small ceramic capacitors, showing the LTC3025-1's ability to maintain stability with ceramic output capacitors.
対象となる製品
関連資料
-
DC1283A - Demo Manual9/24/2009PDF532K
-
DC1283A - Design File9/24/2009ZIP521K
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。