製品概要
製品概要
Demonstration circuit 1170 is a 60V current-mode synchronous step-up controller featuring the LTC3814-5. The circuit is configured as a synchronous step-up regulator operating at 330kHz switching frequency. Output voltage is 24V at 5A maximum load. The input voltage range is 5V to 14V.
対象となる製品
関連資料
-
DC1170A - Schematic2009/10/06PDF37K
-
DC1170A - Demo Manual2009/10/06PDF230K
-
DC1170A - Design Files2009/10/06ZIP748K