製品概要

機能と利点

  • AD1938 (x2) - Analog Devices 192 kHz audio codec
  • 16 Channels Audio Out (8 stereo channels)
  • 8 Channels Audio In (4 stereo channels)
  • RCA phono jacks for all 24 channels
  • ADAV801 - Audio Codec for Recordable DVD
  • SPDIF In
  • SPDIF Out
  • Individual RCA phono jacks for in and out

製品概要

The Blackfin Audio EZ-Extender daughter board aids the design and prototype phases of ADSP-BF533, ADSP-BF537, or ADSP-BF561 processor targeted audio applications. The board extends the capabilities of the evaluation system by providing a connection to three audio codecs, including two analog audio codecs and one dual analog/digital audio codec with an interface to digital Sony Philips Digital Interface (SPDIF) audio. Applications and information about the use and connection of the various interfaces on the Blackfin Audio EZ-Extender are available from Analog Devices.


Part Number:
ADZS-BFAUDIO-EZEXT

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor

Package Contents

  • Blackfin Audio EZ-Extender
  • (plugs directly onto the expansion interface of the ADSP-BF533, ADSP-BF537, or ADSP-BF561 EZ-KIT Lite boards)

推奨システム動作環境

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore Embedded Studio for Analog Devices Processors.
  • VisualDSP++ 5.0 and Latest Update.

ソフトウェア

Software Modules

The Asynchronous Sample Rate Converter (ASRC) library for the Blackfin processor implements an audio sampling rate conversion in both consumer and professional applications. The ASRC supports a variety of sample rate configurations.

The Digital Theatre Systems (DTS) Neo:6 Decoder library for the Blackfin processor implements a DTS Neo:6 decoder, which has DTS Neo:6 compliance/certification.

アナログ・デバイセズのBlackfinプロセッサ用Dolby®デジタル(AC-3)5.1デコーダ・ライブラリは、ドルビー・デジタル民生用デコーダ(DDCD)を実装し、高度テレビジョンシステム委員会(ATSC)のAC-3規格に準拠しています。
Blackfinプロセッサ用ドルビー・プロ・ロジックIIxライブラリは、ステレオまたは5.1チャンネルのオーディオを6.1または7.1チャンネルに拡張することを目的とした、ドルビー・ラボラトリーズが保有するアルゴリズムです。
The Digital Theatre Systems (DTS) Decoder library for the Blackfin processor implements a DTS decoder, which is compliant with DTS 5.1, DTS-HD HR, and DTS-HD MA specifications.
アナログ・デバイセズのBlackfinプロセッサ用Dolby®デジタル(AC-3)民生用エンコーダ・ライブラリは、ドルビー・デジタル民生用エンコーダ(DDCE)を実装し、高度テレビジョンシステム委員会(ATSC)のAC-3規格に準拠しています。

DSP Software

Blackfin Audio EZ-Extender for BF533 BF537 BF561 Board Support Package (Rev. 1.0.0)

ハードウェア (1)

Emulator Hardware

ディスカッション

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。