製品概要

機能と利点

  • Input voltage range: 3V to 5.5V
  • Output Voltage: +/- 15V
  • Output Voltage With LDOs: +/-12V

製品概要

The ADP5070CP-EVALZ and ADP5071CP-EVALZ evaluation board are used to demonstrate the functionality of the ADP5070 and ADP5071 dc-to-dc converters, respectively.

Simple device measurements, such as line regulation, load regulation and efficiency, can be evaluated with the board. Device features, including selectable operating frequency, soft start, sequencing and slew rate control, may be demonstrated. The ADP7142 and ADP7182 LDOs are also available on the board as an option for enhanced low noise output.

For more details about dc-to-dc converters, refer to the ADP5070 and ADP5071 datasheets. For further information on the LDOs, refer to the ADP7142 and ADP7182 datasheet.

Additional Equipment Needed

  • DC power supply
  • Multimeters for voltage and current measurements
  • Electronic or resistive loads

Evaluation Kit Contents

  • ADP5070CP-EVALZ or ADP5071CP-EVALZ evaluation board

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。