製品概要

製品概要

The HMC8500 evaluation board is a 2-layer board fabricated using Rogers 4350 and using best practices for high frequency RF design. The RF input and RF output traces have a 50 Ω characteristic impedance. The board is attached to a heatsink using an electrically and thermally conductive epoxy providing a low thermal and low dc resistance path. Components are mounted using SN63 solder allowing rework of the surface mount components without compromising the circuit board to heatsink attachment.

The evaluation board and populated components are designed to operate over the ambient temperature range of −40°C to +85°C. During operation, attach the evaluation board to a temperature controlled plate to control the temperature of the HMC8500 during operation. For the proper bias sequence, see the Applications Information section of the data sheet.

Markets & Technology

対象となる製品

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。